EN - Protectors - Generic Header

Protectors

Protectors

EN - Protectors - Text

PDT’s Protector portfolio includes clamping and cable protection solutions to protect cables from lateral, axial, and rotational loading in downhole applications.

Our cross-coupling and specialty protector designs incorporate enhanced features including; interlocking strap and body; central pillars; captivated fasteners that eliminate risks from loose parts; pre-engaged fasteners; high tensile fixtures; and corrosion protection.

In addition to our standard range, PDT designs application specific solutions for demanding situations, such as: open hole applications; ESP applications; perforating gun orientation; tight clearances; thermal isolation; low coefficient of friction requirements; dual strings; splice and gauge protection.

EN - Protectors - download