2012 ANNUAL REPORT - page 259

259
The following companies have been accounted for using the equity method:
Legal name
Office
Currency
Share capital %ownership Direct parent company
EUROPE
GERMANY
Kabeltrommel GmbH& CO.KG
Troisdorf
Euro
10,225,838
1.00% Bergmann Kabel und Leitungen GmbH
28.68% Prysmian Kabel und Systeme GmbH
13.50% Draka CableWuppertal GmbH
56.82% Third parties
Kabeltrommel GmbH
Troisdorf
DeutscheMark
51,000
11.77% Prysmian Kabel und Systeme GmbH
5.88% Bergmann Kabel und Leitungen GmbH
23.53% Draka CableWuppertal GmbH
58.82% Third parties
KTG Europe GmbH
Troisdorf
Euro
100,000
100.00% Kabeltrommel GmbH& CO.KG
U.K.
Rodco Ltd.
Weybridge
British Pound
5,000,000
40.00% Prysmian Cables & Systems Ltd.
60.00% Third parties
POLAND
Eksa Sp.Zo.o
Sokolów
Polish Zloty
394,000
29.949% Prysmian Cavi e Sistemi S.r.l.
70.051% Third parties
Russia
Elkat Ltd.
Mosca
Russian Rouble
10,000
40.00% Prysmian Finland OY
60.00% Third parties
Asia
CHina
Jiangsu Yangtze Zhongli Optical Fibre & Cable Co.. Ltd.
Changshu
Chinese Renminbi (Yuan)
92,880,000
51.00% Yangtze Optical Fibre and Cable Company Ltd.
49.00% Third parties
Yangtze Optical Fibre & Cable Sichuan Co. Ltd.
Emeishan City
Chinese Renminbi (Yuan)
53,800,000
51.00% Yangtze Optical Fibre and Cable Company Ltd.
49.00% Third parties
Tianjin YOFC XMKJ Optical Communications Co..Ltd.
Tianjin
Chinese Renminbi (Yuan)
220,000,000
49.00% Yangtze Optical Fibre and Cable Company Ltd.
51.00% Third parties
Shenzhen SDGI Optical Fibre Co.. Ltd.
Shenzhen
Chinese Renminbi (Yuan)
149,014,800
49.00% Yangtze Optical Fibre and Cable Company Ltd.
51.00% Third parties
Shantou Hi-Tech Zone Aoxing Optical
Shantou
Chinese Renminbi (Yuan)
170,558,817
42.42% Yangtze Optical Fibre and Cable Company Ltd.
Communication EquipmentsCo..Ltd.
57.58% Third parties
Yangtze (Wuhan) Optical SystemCorp.. Ltd.
Wuhan
Chinese Renminbi (Yuan)
50,000,000
44.00% Yangtze Optical Fibre and Cable Company Ltd.
56.00% Third parties
Tianjin YOFC XMKJ Optical Cable Co.. Ltd.
Tianjin
Chinese Renminbi (Yuan)
100,000,000
20.00% Yangtze Optical Fibre and Cable Company Ltd.
80.00% Third parties
WuhanGuanyuan Electronic Technology Co. Ltd.
Wuhan
Chinese Renminbi (Yuan)
5,000,000
20.00% Yangtze Optical Fibre and Cable Company Ltd.
80.00% Third parties
Tianmen Xinrun Timber Produce Co.. Ltd.
Tianmen
Chinese Renminbi (Yuan)
5,000,000
20.00% Yangtze Optical Fibre and Cable Company Ltd.
80.00% Third parties
Oman
Oman Cables Industry SAOG
Al Rusayl Industrial Zone
Omani Rial
8,970,000
34.78% Draka Holding N.V.
65.22% Third parties
I...,249,250,251,252,253,254,255,256,257,258 260,261,262,263,264,265,266,267,268,269,...360
Powered by FlippingBook