2012 ANNUAL REPORT - page 256

Consolidated Financial Statements >
CONSOLIDATED FINANCIAL STATEMENTS AND EXPLANATORY NOTES
256
| 2012 annual report prysmian group
Legal name
Office
Currency
Share capital %ownership Direct parent company
Central/SouthAmerica
Argentina
Prysmian Energia Cables y Sistemas de Argentina S.A.
Buenos Aires
Argentine Peso
66,966,667
94.68% Prysmian Consultora Conductores e Instalaciones SAIC
5.00% Prysmian (Dutch) Holdings B.V
0.32% Third parties
Prysmian Consultora Conductores e Instalaciones SAIC
Buenos Aires
Argentine Peso
48,571,242
95.00% Prysmian (Dutch) Holdings B.V.
5.00% Prysmian Cavi e Sistemi S.r.l.
Cables Ópticos yMetálicos para Telecomunicaciones Telcon S.R.L.
Buenos Aires
Argentine Peso
500,000
100.00% Prysmian Draka Brasil S.A
Brazil
Prysmian Energia Cabos e Sistemas do Brasil S.A.
Sorocaba
Brazilian Real
128,717,301
100.00% Prysmian Cavi e Sistemi S.r.l.
Sociedade Produtora de Fibras Opticas S.A.
Sorocaba
Brazilian Real
1,500,100
51.00% Prysmian Draka Brasil S.A
49.00% Third parties
Prysmian Surflex Umbilicais e Tubos Flexìveis do Brasil LTDA
Vila Velha
Brazilian Real
128,290,457
99.99% Prysmian Cavi e Sistemi S.r.l.
0.01% Prysmian S.p.A.
Prysmian Draka Brasil S.A
Sorocaba
Brazilian Real
182,708,041
49.830737% Prysmian Energia Cabos e Sistemas do Brasil S.A.
39.633088% Draka Comteq B.V.
10.470458% Draka Holding N.V
0.064864% Prysmian Cavi e Sistemi S.r.l.
0.000714% NKF Vastgoed B.V.
0.000136% Draka Kabel B.V.
0.000002% Prysmian Draka Brasil S.A.
0.000001% Third parties
Doiter Industria e Comercio Ltda
Espirito Santo. Vitoria
Brazilian Real
118,000
99.9992% Draka Comteq Cabos Brasil S.A
0.0008% Third parties
Prysmian Optical Fibre Brasil S.A
Sorocaba
Brazilian Real
42,628,104
99.999994% Prysmian Draka Brasil S.A.
0.000002% Prysmian Optical Fibre Brasil S.A
0.000004% Third parties
Draka Comteq Cabos Brasil S.A
Santa Catarina
Brazilian Real
43,928,631
99.999998% Draka Comteq B.V.
0.000002% Third parties
Chile
Prysmian Instalaciones Chile S.A.
Santiago
Chilean Peso
1,147,127,679
99.80% Prysmian Consultora Conductores e Instalaciones SAIC
0.20% Third parties
MeXico
Draka Durango S. de R.L. de C.V.
Durango
Mexican Peso
163,471,787
99.996% DrakaMexico Holdings S.A. de C.V.
0.004% Draka Holding N.V.
DrakaMexico Holdings S.A. de C.V.
Durango
Mexican Peso
57,036,500
99.998% Draka Holding N.V.
0.002% Draka Nederland B.V.
NKMexico Holdings S.A. de C.V.
Mexico City
Mexican Peso
n/a
100.00% Prysmian Finland OY
Africa
Ivory Coast
SICABLE - Sociète Ivorienne de Cables S.A.
Abidjan
CFA Franc
740,000,000
51.00% Prysmian Cables et Systèmes France S.A.S.
49.00% Third parties
Tunisia
Auto Cables Tunisie S.A.
Grombalia
Tunisian Dinar
4,050,000
51.00% Prysmian Cables et Systèmes France S.A.S.
49.00% Third parties
Eurelectric Tunisie S.A.
Soliman
Tunisian Dinar
510,000
99.71% Prysmian Cables et Systemes France S.A.S.
0.05% Prysmian (French) Holdings S.A.S.
0.05% Prysmian Cavi e Sistemi S.r.l.
0.19% Third parties
Oceania
Australia
Prysmian Power Cables & Systems Australia Pty Ltd.
Liverpool
Australian Dollar
15,000,000
100.00% Prysmian Cavi e Sistemi S.r.l.
Prysmian TelecomCables & Systems Australia Pty Ltd.
Liverpool
Australian Dollar
38,500,000
100.00% Prysmian Cavi e Sistemi S.r.l.
Draka Cableteq Australia Pty Ltd
Liverpool
Australian Dollar
1,700,001
100.00% Singapore Cables Manufacturers Pte Ltd
NEWZeland
Prysmian Power Cables & Systems NewZealand Ltd.
Auckland
NewZealand Dollar
10,000
100.00% Prysmian Power Cables & Systems Australia Pty Ltd.
I...,246,247,248,249,250,251,252,253,254,255 257,258,259,260,261,262,263,264,265,266,...360
Powered by FlippingBook