FlexRibbon™ whitepaper | Prysmian Group

Introduction Prysmian Group is proud to introduce three enhancements to its FLEXRIBBON line. The new 1728, 3456 and 6912 products – which feature MASSLINK™ with FLEXRIBBON Technology – are designed to maximise fibre density and duct space utilisation, and will support major large-scale data centres worldwide. Our MASSLINK with FLEXRIBBON Technology products bundle the maximum number of fibres into the smallest possible cable by using extremely flexible fibre ribbons that can be rolled up for high-packing- densities, or laid flat for ribbon splicing. Introducing three new FLEXRIBBON ™ products New fibre-count products 1728 3456 Our 1728, 3456 and 6912 products bundle the maximum number of fibres into the smallest possible cable to maximise fibre density and duct space utilisation. 6912

RkJQdWJsaXNoZXIy Mzc4NjU=