2017 Yearly Overview | Prysmian Group

SEIZING NEW OPPORTUNITIES IN SUSTAINABILITY PRYSMIAN GROUP 2017 YEARLY OVERVIEW OUR AMBITION 16 TARGET AT 2020 Sustainability scorecard table GOAL KPI Baseline 2016 2017 TARGET 2020 A.1 Percentage of product families (cables) covered by carbon footprint calculation 0% 5% 3 100% A.2 Percentage of recyclable production materials purchased annually supporting circular economy 80% 80% Maintain over 80% A.3 Percentage of annual revenues from products considered as “Low carbon products” 4 39% 37% 40% B.4 Percentage reduction of Greenhouse Gas emissions (Scope 1 and 2) 683,562 tCO 2 eq 649,299 tCO 2 eq -15% B.5 Percentage reduction of energy consumption 6,261,714 GJ 6,327,887 GJ -4.5% B.6 Percentage of total waste recycled 30% 50% 40% B.7 Percentage of drums reused annually 40% 40% Maintain B.8 Percentage of total spending covered by an evaluation of sustainability practices 50% 55% 60% B.9 Percentage of suppliers assessed over specific areas of sustainability risk 0% of mica suppliers 20% of mica suppliers 100% of mica suppliers B.10 Number of sustainability audits conducted based on supply chain sustainability risk 0 5 20 C.11 Number of working hours to be donated in 4 years through volunteering 0 40 30,000 hours C.12 Number of sustainable projects supported throught the donation of cables 1 project per yearly 1 project per yearly Maintain C.13 Percentage of key management positions filled annually through internal promotion 85% 80% Maintain C.14 Percentage of employees satisfied (with an Engagement Index above 5, out of 7) 60% 52% 70% C.15 Percentage of women in executive positions 6% 6.4% 12% C.16 Frequency and severity rate of injuries 2.6 53.6 2.35 58.04 Frequency rate: 2.2 Severity rate: 45 A B C

RkJQdWJsaXNoZXIy Mzc4NjU=