EN - Product&Solutions - Oil&Gas - Pipelines & LNG - Low Voltage and Control Cables - Generic Header

Low Voltage & Control Cables

Low Voltage & Control Cables

EN - Product&Solutions - Oil&Gas - Pipelines & LNG - Low Voltage and Control Cables - Text

Low Voltage & Control cables are used for fixed installations in refineries, pipelines and other midstream and downstream facilities in a wide range of power supply and control applications.

Prysmian offers a wide range of LV & Control cables with diverse design options depending on the reference standards and customer requirements.

Design options and features

Design options and features

Conductor Materials:
Copper; plain or tinned
Insulation:
XLPE/ Silicone rubber
Inner Sheath:
LS0H/PVC
Fire Barrier (where applicable):
Mica glass tapes or silicon rubber
Water/Chemicals Impervious Barrier:
Lead/Welded Al/Multilayer (Al/PE/PA) – where applicable
Armouring:
SWA/STA/Airguard (composite)
Outer Sheath:
LS0H/PVC
Other Features (where applicable)
Hydrocarbon resistant
Termites resistant
Arctic Grade
Resistance to gas/chemical attacks
UV resistant

EN - Oil & Gas -Refineries & Petrochemical - Low Voltage & Control Cables