Instrumentation Cables

Instrumentation Cables

Instrumentation cables are used to transmit digital or analogue signals for measurement or process control applications in fixed installation in refineries, pipelines and other midstream downstream facilities.

Prysmian offers a wide range of Instrumentation cables with diverse design options depending on the reference standards and customer requirements.

Design options and features

Conductor Materials:
Copper; plain or tinned
Insulation:
XLPE/ Silicone rubber
Inner Sheath:
LS0H/PVC
Fire Barrier (where applicable):
Mica glass tapes or silicon rubber
Screen:
Tape – Cu/PET/ Tape – Al/PET
Individual or Overall
Water/Chemicals Impervious Barrier:
Lead/Welded Al/Multilayer (Al/PE/PA) – where applicable
Armouring:
SWA/STA/Airguard (composite)
Outer Sheath:
LS0H/PVC
Other Features (where applicable)
Hydrocarbon resistant
Termites resistant
Arctic Grade
Resistance to gas/chemical attacks
UV resistant