EN - Product&Solutions - Oil&Gas - Pipelines & LNG - Medium Voltage Cables - Generic Header

Medium Voltage Cables

Medium Voltage Cables

EN - Product&Solutions - Oil&Gas - Pipelines & LNG - Medium Voltage Cables - Text

Medium Voltage (6 to 36 kV) cables are used for power transmission applications or to connect equipment that requires large amounts of power in refineries, pipelines and other midstream and downstream facilities.

Prysmian offers a wide range of MV cables with diverse design options depending on the reference standards and customer requirements.

Design options and features

Design options and features

Conductor Materials:
Plain or tinned copper
Insulation:
EPR/XLPE
Screen:
Tapes or Wires – Cu or Al
Fire Barrier (where applicable):
Tapes/Extruded
Water/Chemicals Impervious Barrier:
Lead/Welded Al/Multilayer (Al/PE/PA) – where applicable
Armouring:
SWA/STA/Airguard (composite)
Outer Sheath:
LS0H/PVC
Other Features (where applicable)
Hydrocarbon resistant
Termites resistant
Arctic Grade
Resistance to gas/chemical attacks
UV resistant

EN - Oil & Gas - Pipelines & LNG - Brochure