EN - Product&Solutions - Oil&Gas - Pipelines & LNG -Instrumentation Cables - Generic Header

Instrumentation Cables

Instrumentation Cables

EN - Product&Solutions - Oil&Gas - Pipelines & LNG - Instrumentation Control Cables - Text

Instrumentation cables are used to transmit digital or analogue signals for measurement or process control applications in fixed installation in refineries, pipelines and other midstream downstream facilities.

Prysmian offers a wide range of Instrumentation cables with diverse design options depending on the reference standards and customer requirements.

Design options and features

Design options and features

Conductor Materials:
Copper; plain or tinned
Insulation:
XLPE/ Silicone rubber
Inner Sheath:
LS0H/PVC
Fire Barrier (where applicable):
Mica glass tapes or silicon rubber
Screen:
Tape – Cu/PET/ Tape – Al/PET
Individual or Overall
Water/Chemicals Impervious Barrier:
Lead/Welded Al/Multilayer (Al/PE/PA) – where applicable
Armouring:
SWA/STA/Airguard (composite)
Outer Sheath:
LS0H/PVC
Other Features (where applicable)
Hydrocarbon resistant
Termites resistant
Arctic Grade
Resistance to gas/chemical attacks
UV resistant

EN - Oil & Gas - Pipelines & LNG - Instrumentation Cables - Brochure