High Voltage Cables

High Voltage Cables

 

Prysmian has been at the forefront of high voltage cable technology for nearly a hundred years. We have experience in supplying and installing high voltage cables systems throughout the world and support customers from system design, through manufacture to installation, commissioning and testing.

Our extended after sales support is second to none, with 24/7 emergency maintenance, condition based assessments, on site fault location diagnostics, materials qualification, accessories development and approval through our HV laboratory.

Design options and features

Conductor Materials:
Aluminium/Copper
Insulation:
EPR/XLPE
Screen:
Cu/Al Wires with counterhelix Cu tape
Water/Chemicals Impervious Barrier:
Lead/Welded Al/Multilayer (Al/PE) – where applicable
Armouring:
PE/LS0H/PVC
Other Features (where applicable)
Hydrocarbon resistant
Termites/Rats resistant
Arctic Grade
Resistance to gas/chemical attacks
UV resistant