EN - Product&Solutions - Oil&Gas - Pipelines & LNG - Fibre Optic Cables - Generic Header

Fibre Optic Cables

Fibre Optic Cables

EN - Product&Solutions - Oil&Gas - Pipelines & LNG - Fibre Optic Cables - Text

Fibre Optic cables are used to provide high bandwidth and high-speed data connections in land and offshore safety communication and emergency systems. It is essential that they continue to operate in fire / emergency situations.

Prysmian offers a wide range of Fibre Optic cables designed and tested to ensure they can resist a temperature of 1,000 ºC for more than 3 hours.

Design options and features

Design options and features

ALPA HEADROW FIRS
Design
Loose Tube
Loose Tube
Loose Tube
Gel-filled
Y
N
Y
Chemical Barrier
Y
N
N
Armoured/Unarmoured
SWA/GSWB/Corrugated ST
SWA/Corrugated ST
Corrugated ST (Optional)
LSZH
Y
Y
Y
Fire Resistance
N
N
Y
Oil Resistant/MUD
Oil Res
Extreme Oil Res
Oil Res
Installation
Indoor/Outdoor
Indoor/Outdoor/Subaqua
Indoor/Outdoor/Tunnel

EN - Brochure - Oil & Gas - Pipelines & LNG - Fiber Optic Cables