Flexible Pipes

Flexible Pipes

The Prysmian flexible pipe range is designed according API standards for a wide range of subsea applications. These include use as jumpers and tie-ins and for gas lift, gas or water injection and ancillary line applications such as liquid chemical lines. 

 

The range spans from 2.5” to 6.0” (75 to 150 mm), can operate at up to 5000 psi (345 bar) and, for sweet applications, work at 1500 m water depth. They are manufactured to the highest quality standards and comply with the requirements of API17B and API17J.