EN - Product&Solutions - Oil&Gas - Exploration&Production - Cable Solutions - Cable&Accessories - VFD Cables - Generic Header -

VFD Cables

VFD Cables

EN - Product&Solutions - Oil&Gas - Exploration&Production - Cable Solutions - Cable&Accessories - VFD Cables - Text

VFD cables are used to control the frequency of the electrical power supplied to AC motors. Our VFD cables are designed to provide complete EMI screening and resistance to high voltage spikes to extend the operating life of the cable or motor.

Prysmian offers a wide range of VFD cables with diverse design options depending on the reference standards and customer requirements.

Design options and features

Design options and features

Insulation:
EPR/XLPO/XLPE
Earth conductor:
Integrated symmetrical earth
Inner Sheath:
EVA/Neoprene/LSOH
Armouring/Screen:
Bronze Braid/Steel Braid/ Copper Braid (full coverage)
Outer Sheath:
Neoprene/EVA/LS0H
Other Features (where applicable)
Mud resistant
Oil resistant
UV resistant
Arctic Grade
Resistance to hydraulic fluids/chemical attacks

EN - Oil & Gas - VFD Cables - Brochure