EN - Product&Solutions - Oil&Gas - Exploration&Production - Cable Solutions - Cables&Accessories - Medium Voltage Cables - Header

Medium Voltage Cables

Medium Voltage Cables

EN - Product&Solutions - Oil&Gas - Exploration&Production - Cable Solutions - Cable&Accessories - Medium Voltage Cables - Text

Medium Voltage (6 to 36 kV) cables are used for power transmission applications or to connect equipment that requires large amounts of power on ships and offshore platforms.

Prysmian offers a wide range of MV cables with diverse design options depending on the reference standards and customer requirements.

 

Design options and features

Design options and features

Conductor Materials:
Plain or tinned copper
Insulation:
EPR/XLPE
Screen:
Tapes or Wires – Cu or Al
Fire Barrier (where applicable):
Tapes/Extruded
Water/Chemicals Impervious Barrier:
Lead/Multilayer (Al/PE/PA) – where applicable
Inner Sheath:
LS0H/PVC
Armouring:
SWA/STA/Airguard (composite)
Outer Sheath:
LS0H/PVC
Other Features (where applicable)
Hydrocarbon resistant
Arctic Grade
Resistance to gas/chemical attacks
UV resistant
Termite resistant

EN - Oil & Gas - Medium Voltage Cables - Brochure