EN - Product&Solutions - Oil&Gas - Exploration&Production - Cable Solutions - Cable&Accessories - Low Voltage & Control Cables - Generic Header

Low Voltage & Control Cables

Low Voltage & Control Cables

EN - Product&Solutions - Oil&Gas - Exploration&Production - Cable Solutions - Cable&Accessories - Low Voltage Cables - Text

Low Voltage and Control Cables

Low Voltage & Control cables are used for fixed installations on ships and offshore platforms in a wide range of power supply and control applications.

Prysmian offers a wide range of LV & Control cables with diverse design options depending on the reference standards and customer requirements.

Design options and features

Design options and features

Conductor Materials:
Copper; plain or tinned
Fire Barrier (where applicable):
Mica Glass Tape
Insulation:
EPR/XLPO/XLPE
Inner Sheath:
EVA/Neoprene/LSOH
Armouring:
Bronze Braid/Steel Braid/ Copper Braid
Outer Sheath:
Neoprene/EVA/LS0H
Other Features (where applicable)
Mud resistant
Oil resistant
UV resistant
Arctic Grade
Resistance to hydraulic fluids/chemical attacks

EN - Oil & Gas - Low voltage & control cables - Brochure