EN - Product&Solutions - Oil&Gas - Exploration&Production - Cable Solutions - Cable&Accessories - Instrumentation Cables - Generic Header

Instrumentation Cables

Instrumentation Cables

EN - Product&Solutions - Oil&Gas - Exploration&Production - Cable Solutions - Cable&Accessories - Instrumentation Cables - Text

Instrumentation cables are used to transmit digital or analogue signals for measurement or process control applications in fixed installation on ships or offshore platforms.

Prysmian offers a wide range of Instrumentation cables with diverse design options depending on the reference standards and customer requirements.

Design options and features

Design options and features

Conductor Materials:
Copper plain or tinned
Fire Barrier (where applicable):
Mica Glass Tapes
Insulation:
EPR/XLPO/XLPE
Screen:
Tape – Cu/PET/ Tape – Al/PET
Individual or Overall
Inner Sheath:
EVA/Neoprene/LSOH
Armouring:
Bronze Braid/Steel Braid/ Copper Braid
Other Features (where applicable)
Mud resistant
Oil resistant
UV resistant
Arctic Grade
Resistance to hydraulic fluids/chemical attacks

EN - Oil & Gas - Instrumentation Cables - Brochure