Nuclear Plants

Linking global infrastructure to critical operations

Nuclear Plants

Prysmian delivers superior nuclear cables for systems and components involved in the production of nuclear energy, including, medium-voltage, instrumentation, control, communication and cables for special radiation-monitoring equipment. 

Quality and performance guaranteed

  • A wide range of state of-the art cables for existing and new power stations
  • Proven solutions adapted to national standards and design requirements
  • Performance and reliability over time (up to 60 years)

Empowering the nuclear industry

Within the portfolio of power generation, nuclear power demands nothing short of flawless technological excellence. Utilities of nuclear power plants all over the world require an abundance of on-hand technology and every component must, therefore, work perfectly and consistently, to guarantee continuous and safe power generation.
Nowhere is this more evident than inside the ‘sarcophagus’ that contains the reactor.
Here the safety requirements are far stricter than in any other part of the plant and components must undergo independent third-party scrutiny before being installed.

Critical to this operation is proven resilience to:

  • Thermal ageing at high environmental temperature for at least 60 years
  • Nuclear (gamma and beta) radiation
  • High pressure and hot temperatures in accident conditions (LOCA)
  • Chemical agents in accident conditions (LOCA)
  • Fire propagation, electrical fault and oil aggressiveness

Prysmian’s Technergy™ nuclear cables, including the newest designs such as AP1000 and EPR, have been specially developed to withstand every stress that comes with environments inside nuclear power plants. Our Technergy™ nuclear cables rely on dedicated certification as well as Nuclear Quality Assurance supervision to live up to the high expectations for safety and reliability of the worldwide market.

Our global Customers

Name of the Customer Project/Name of the Nuclear Site Country Year Approx Qty Km
Areva Gmbh
Tian Wan
China
2014
200
Electronuclear
Angra III
Brazil
2012
2000
SNPEC
San Men - Ha Yang React 1&2
China
2011
100
CNPEC
Taishan EPR React. 1&2
China
2010
1000
CNPEC
Yangjiang CWR React. 1 - 2 - 3 - 4 - 5 - 6
China
2009
1000
Areva France
Flamanville EPR React. 1
France
2009
1200
CNPEC
Ningde 1 CWR React 1&2
China
2010
320
CNPEC
Hongyanhe CWR React 3 & 3
China
2009
320
CNPEC
Hongyanhe CWR React 1 & 2
China
2008
320
Areva Germany
Olkiluoto EPR React. 1
Finland
2007
1981
Areva China
Ling AO React. 1 & 2
China
2002
1903
CNEIC
Qinshan II React. 1 & 2
China
2001
100
Areva France
Civaux
France
1986
1293.87
Areva China
Daya Bay 1 and 2
China
1994
660
CERN
Cern
Switzerland
1991-2000
1000
Framatome
Penly
France
1989
1293.87

Inside Nuclear Plants

/  Featured Products

Contact us

Select contacts by department or geographical area

Prysmian Group

Via Chiese 6, 20126 Milan Italy