Remuneration Policy and Incentive Plans


Remuneration Policy for the 2024-2025 Period

 

In order to allow an immediate and exhaustive understanding, the main elements and features of the remuneration packages of the Chief Executive Officer, the Executive Directors and Managers with Strategic Responsibilities (MSR) of Prysmian are summarized in the following table.

 

fixed-remuneration

PURPOSE:

It rewards the role held to ensure an adequate and competitive fixed remuneration

MAIN CHARACTERISTICS:

It is defined in line with the complexity and responsibilities of the role.

It is set based on internal equity, to guarantee a proper amount with respect to comparable positions and the external market, to support an appropriate level of competitiveness.

It takes into account the individual performance monitored over a long-term period.

AMOUNTS:

  • CEO: 1,100,000€
  • CFO: 630,000€
  • MSRs: defined on the basis of the role
short-term-variable-remuneration

PURPOSE:

It rewards the annual performance on the basis of objective and measurable indicators.

MAIN CHARACTERISTICS:

It is linked to pre-set annual performance objectives

2024 MBO main key performance indicators:

  • Income - Adjusted EBITDA
  • Financial - Net Financial Position
  • Managerial - Return on Invested Capital (ROCE) or Fixed Cost
  • ESG - Safety in the workplace, use of recycled material in production activities, gender diversity

Incentive Cap - envisaged for all participants

Deferral - 50% of the vested amount is deferred and paid as Deferred Shares and Matching Shares as part of the 2023-2025 GROW Plan

AMOUNTS:

CEO: 80-120% of fixed remuneration (target-maximum)

Executive Directors/MSRs: 50-75% of fixed remuneration (target-maximum)

long-term-variable-remuneration

PURPOSE:

It rewards the medium-term performance on the basis of 3-year objectives

It fosters the alignment of interests towards sustainable value creation in the mid to long-term, reinforcing the retention of key personnel

MAIN CHARACTERISTICS:

LTI Plan consists of two components:

  1. Performance Shares
  2. Deferred Shares combined with Matching Shares

Maximum number of shares to be allocated - the maximum number of shares that can be allocated for each participant and to the entire Plan is established

        1. Performance Shares

         Free shares granted subject to achieving performance conditions

Vesting – 3 years (2023-2025)

Performance conditions

  • Cumulated Adjusted EBITDA (20%)
  • Cumulated Free Cash Flow (20%)
  • Average ROCE (20%)
  • Prysmian’s relative Total Shareholder Return (rTSR) compared to a peer group (20%)
  • ESG, as measured by a specific scorecard (20%)

Lock-up - 2-year period for a portion of the shares granted as Performance Shares

        2. Deferred Shares and Matching Shares

        2.1 Deferred Shares

        Free and deferred allocation in shares of 50% of the amount accrued under the 2023, 2024 and 2025 MBO Plans

       2.2 Matching Shares

       Awarding, for each Deferred Share granted, of an additional 0.5 free share; for CEO and Top Management, the Matching Share component is subject to the fulfilment of the ESG performance

AMOUNTS:

Performance shares

CEO: 300-450% of fixed remuneration over 3 years (target-maximum)

Executive Directors/MSR: 200-300% of fixed pay over 3 years (target-maximum)

Deferred shares

CEO/Executive Directors/ MSRs: 50% of the deferred incentive, paid out in shares

 

long-term-variable-remuneration-for-the-transmission-segment

PURPOSE:

Supports the risk management in the execution of the segment portfolio by strengthening the retention of key personnel
 
MAIN CHARACTERISTICS:

The RES Plan is a cash plan intended for a maximum of 20 key personnel within the Transmission segment, formerly Projects division.

It is tied to predetermined four-year performance and execution goals with an ON-OFF threshold of cumulative Segment Adjusted EBITDA.

Key performance indicators:

* Take over by the customer of the projects

* Realisation of manufacturing investments

* New product pipeline development

* EBITDA % of Sales

AMOUNTS:

No Executive Director participates in the Plan

MSRs: max 37.5% fixed remuneration per year

 
end-of-service-or-severance-indemnity

 

PURPOSE:

It supports the recruitment and retention of key personnel

MAIN CHARACTERISTICS:

Severance for the end of the office term or termination of employment relationship under specific individual agreements

Amount not higher than 24 months’ fixed remuneration, in compliance with local laws and contracts. Starting from 2024 agreements, the sum of the severance indemnity and the Non-competition Agreement cannot exceed 24 months of fixed and actual short-term variable remuneration in any case, through the application of a specific clause.

AMOUNTS:

CEO: 24 months’ fixed remuneration

Executive Directors/MSR: If envisaged, max 24 months’ fixed remuneration

 
non-competition-agreements

 

PURPOSE:

They protect the company’s interests following the exit of key personnel

MAIN CHARACTERISTICS:

Specific individual agreements in relation to the duration and extent of the limitation

AMOUNTS:

CEO: 3 years; 40% of fixed remuneration per year of duration of the agreement

Executive Directors/MSR: if envisaged, with variable duration based on the regulatory framework and with maximum remuneration equal to a percentage of fixed remuneration per year of validity of the agreement

 
benefits

 

PURPOSE:

They supplement social security and contractual benefits in a total reward perspective

MAIN CHARACTERISTICS:

Social security and insurance coverage; company car

share-ownership-guidelines

 

PURPOSE:

They contribute to the alignment of interests between key personnel and shareholders in the long term

MAIN CHARACTERISTICS:

Requirement to meet a minimum holding of Prysmian shares throughout the entire term of office.

AMOUNTS:

CEO: 3x the fixed remuneration

Executive Directors/MSR: 1.5x the fixed remuneration

Pay Mix CEO / MSRs

The remuneration of the Executive Directors and other MSRs of the Group is structured as follow:

  • a significant portion is linked to the achievement of predetermined results (pay for performance);
  • a significant portion of the variable component is  deferred over time;
  • variable remuneration is largely paid in shares, with a  portion of the award subject to lock-up restrictions.

Two-thirds of the CEO's total remuneration at target is variable based on performance and three-quarters at maximum

More than 50% of the CEO's total remuneration is paid in shares in the medium to long term (3-5 years), consistent with the economic and financial sustainability of the performance achieved

Short-term variable remuneration 2024 (ex-ante disclosure)

The Group’s MBO Plan, extended to approximately 2,800 managers and key personnel at global level, generally includes four types of objectives connected to income and cash generation, ROCE and/or costs/efficiencies management (or other specific objectives relating to each company function) and sustainability/ESG.

The Plan provides for an access condition structured in line with the 2024 guidance and applied to all participants in the incentive scheme. If at least the threshold level of the access condition is not reached, the scheme is not activated and no incentives are paid.

Short-term-variable-remuneration-2024-(ex-ante-disclosure

Short-term variable remuneration 2024 (ex-ante disclosure)

The incentive amount is calculated as follows:

  • at the target level (100 points): it is 80% of fixed remuneration for the CEO and 50% for the other Executive Directors and MSRs;
  • at the maximum level (150 points): it is 120% of fixed remuneration for the CEO and 75% for the other Executive Directors and MSRs;
  • between 50 and 150 points: results are calculated by linear interpolation;
  • over 150 points: application of the cap (incentive paid equal to 120% for the CEO and 75% for the other Executive Directors and MSRs);
  • below 50 points: incentive is not paid.

For the 2024 financial year, the MBO scorecard of the CFO is the same as the CEO’s. For the other MSRs, the Adjusted EBITDA objective is related to the Segment and the third objective is represented by Fixed Costs, thus limiting the risk of overlap of targets between short-term and long-term incentive plans.

 

ESG KPIS IN MBO 2024 PLAN

 

Prysmian's MBO Plan has envisaged the inclusion of ESG objectives since 2021. In continuity with 2023, also for 2024 the ESG objective will consist of a scorecard consistent with the 2030 Social Ambition and focused on three fundamental dimensions: safety, gender balance and environment. The latter dimension is declined in an indicator linked to circular economy and the use of recycled materials.

The ESG scorecard represented is cascaded at Group and Region level.

In the event of a fatal accident during the performance period, the bonus linked to the ESG measures is zeroed out, regardless of the performance achieved.

This translates into the Group diagrams in a scorecard that you find below in detail:

 

ESG objective and Group targets


- KPI Weight Target Max
SAFETY Safety Assessment plan 33% 2.5 3.75
GENDER BALANCE % of women hired - Desk Workers 33% 47% 49%
ENVIRONMENT % of recycled content (PE Jackets & Copper) 33% 13% 14.5%

Objective Weight

 

Fees paid to Board Members and to Managers with Strategic Responsibilities in 2023 (Figures in EUR)


See table 1 of the Remuneration Policy and compensation paid for further details/notes

Full Name & Office Fixed Pay Fees for participation in Committees Variable non-equity pay Non-monetary benefits Total
Claudio De Conto - Chairman of the Board of Directors 195,000 35,000 - - 230,000
Valerio Battista - CEO 1,100,000 - 470,177 2,758 1,572,935
Massimo Battaini - Executive Director 950,000 - 404,280 17,488 1,371,767
Pier Francesco Facchini - Executive Director 630,000 - 224,613 15,909 870,522
Paolo Amato - Director 65,000 35,000 - - 100,000
Francesco Gori - Director 65,000 35,000 - - 100,000
Mimi Kung - Director 65,000 35,000 - - 100,000
Maria Letizia Mariani - Director 65,000 35,000 - - 100,000
Roberto Capone - Standing Auditor 50,000 - - - 50,000
Laura Gualtieri - Standing Auditor 50,000 - - - 50,000
Stefano Sarubbi - Chairman of the Board of Statutory Auditors 75,000 - - - 75,000
Jaska de Bakker - Director 65,000 35,000 - - 100,000
Ines Kolmsee - Director 65,000 35,000 - - 100,000
Tarak Mehta - Director 65,000 35,000 - - 100,000
Annalisa Stupenengo - Director 65,000 35,000 - - 100,000
Managers with Strategic Responsibilities - 3 job-holders 1,834,842 - 668,351 265,580 2,867,918

Shares held in 2023 by members of the Board of Directors, general managers and other managers with strategic responsibilities


See Scheme 7-ter, table 1 and 2 of the Remuneration Policy and compensation paid for further details/notes

Full Name & Office Investee company Number of shares owned at the end of the previous financial year Number of shares purchased / assigned Number of shares sold Number of shares owned at the end of the current financial year
Claudio De Conto - Chairman of the Board of Directors - - - - -
Valerio Battista - CEO Prysmian S.p.A. 4,088.238 339,743 145,982 4,281,999
Massimo Battaini - Director & COO Prysmian S.p.A. 248,341 239,090 87,431 400,000
Pier Francesco Facchini - Director & CFO Prysmian S.p.A. 290,567 - - 290,567
Paolo Amato - Director - - - - -
Francesco Gori - Director - - - - -
Mimi Kung - Director - - - - -
Maria Letizia Mariani - Director - - - - -
Laura Gualtieri - Standing Auditor - - - - -
Jaska de Bakker - Director Prysmian S.p.A - 650 - 650
Ines Kolmsee - Director Prysmian S.p.A. 220 - - 220
Tarak Mehta - Director - - - - -
Annalisa Stupenengo - Director - - - - -
Stefano Sarubbi - Chairman of Board of Statutory Auditors - - - - -
Roberto Capone - Standing Auditor - - - - -
Managers with Strategic Responsibilities - 3 people Prysmian S.p.A. 86,234 342,636 154,671 274,199

Archive

Archive of our historical remuneration policy report and incentive plans

16 Mar 2024

Remuneration Report 2024

24 Mar 2023

Remuneration Report 2023

20 Apr 2022

Remuneration Report year 2022

25 Mar 2021

Report on Remuneration Policy and compensation paid 2021

20 Mar 2020

REMUNERATION REPORT 2019

14 May 2019

REMUNERATION REPORT 2018

13 Mar 2018

Remuneration Report year 2017

21 Mar 2017

Remuneration Report year 2016

21 Mar 2016

Remuneration Report year 2015

17 Mar 2015

Remuneration Report year 2014

21 Mar 2014

Remuneration Report year 2013

25 Mar 2013

Remuneration Report year 2012

20 Apr 2022

Stock grant

25 Mar 2021

Extension of the Prysmian Group’s Employees Stock Ownership Plan

20 Mar 2020

LONG TERM INCENTIVE PLAN 2020-2022

13 Mar 2018

LONG TERM INCENTIVE PLAN 2018-2020

13 Mar 2018

ADDITION TO PRYSMIAN GROUP'S EMPLOYEE STOCK OWNERSHIP PLAN

11 Mar 2016

SHARE OWNERSHIP PLAN IN FAVOR OF PRYSMIAN GROUP'S EMPLOYEES 2016

16 Mar 2015

LONG TERM INCENTIVE PLAN 2015-2017

07 Mar 2013

SHARE OWNERSHIP PLAN IN FAVOUR OF PRYSMIAN GROUP'S EMPLOYEES 2013

26 Oct 2011

LONG TERM INCENTIVE PLAN 2011-2013

03 Mar 2011

LONG TERM INCENTIVE PLAN 2011-2013

13 May 2010

STOCK OPTION PLANS 2006

18 Dec 2007

STOCK OPTION PLANS 2006 (Italian only)

18 Dec 2007

STOCK OPTION PLANS 2006 TABLES (Italian only)

14 Sep 2007

STOCK OPTION PLANS 2006 (Italian only)