arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Instagram LinkedIn Flickr Scribd Info Tooltip

OPTICAL COMPONENTS

overview

OPTICAL COMPONENTS

Optical components can be used as base components for closures, racks, etc. 
Prysmian Group supplies different SC/APC, SC/UPC, FT and ST adapters and connectors. 
Splitter modules from 1x2 to 2x64 are available, either in a bare-fibre or pre-connectorised 900-micron version. 

Optical Components

Splitters, adapters and connectors are the main optical components to be used for fibre optical cable assembly or as base components for closures, racks, etc. 
We can supply all kind of adapters and connectors (SC/APC, SC/UPC, FT, ST). Splitter modules from 1x2 to 2x64 are available, in bare fibre or 900 micron pre-connectorised versions. 
Different types of connectors are also available: SC/APC, SC/UPC, FT, and many more. 

LGX Modular Optical Components

LGX Modular Optical Components for central office environments. They are mainly used with DWDM and CWDM modules and different bandwidths in order to install a network without impacts on active components. 
They are available both pre-connectorised or with pigtails and can have a different number of channels (upgrade options available). 

Standard Splitter Modules

Up-jacketed splitters for indoor and outdoor plant environments to be used in cabinets or to be mounted in racks. These box splitter modules can be mounted in subracks, street cabinets or pedestals and are available in different models, from 1x32 (or less) to 2x64, pre-connectorised with different connectors or pigtailed with cables of 2 mm or  different diameters.