Our Ambition: 16 targets at 2020

In order to meet environmental goals we have developed a “Sustainability Scorecard” that identifies 16 sustainability targets (7 environmental targets) to be met by 2020, each measured by quantitative KPIs that will be monitored closely so progress can be reported on a regular basis.

Goal PERFORMANCE INDICATORS Baseline 2016 2017 2020 Target
B.1
Percentage reduction in the emissions of greenhouse gases [Scopes 1 and 2]
683,562 tCO2eq
649,299 tCO2eq
-15%
B.1.1
Emission intensity index: - Power Cables(PC) - Telecom Cables(TC) - Optical Fibre(OF)
PC:0.38 TC:0.002 OF:0.0028
PC:0.33 TC:0.002 OF:0.0023
B.2
Percentage reduction in energy consumption
6,261,714 GJ
6,327,887 GJ
-4.5%
B.2.1
Energy Intensity Index: - Power Cables(PC) - Telecom Cables(TC) - Optical Fibre(OF)
PC:3.40 TC:0.021 OF:0.044
PC:3.38 TC:0.020 OF:0.035
B.3
Percentage of total waste recycled
30%
50%
40%
B.4
Percentage of drums reused during the year
40%
Above 40%
Maintain
B.5
Percentage of total expenditure covered by the assessment of sustainability practices
50%
55%
60%
B.6
Percentage of suppliers assessed on specific areas exposed to sustainability risk
0% of mica suppliers
20% of mica suppliers
100% of mica suppliers
B.7
Number of sustainability audits carried out based on risks in the supply chain
0
5
20