EN - Products & Solution - Telecom - Multimedia & Enterprise Networks - Header

Multimedia & Enterprise Networks

Linking multimedia to private communications

Multimedia & Enterprise Networks

EN - Products & Solution - Telecom - Multimedia & Enterprise Networks - Text 1

Society today demands the effective delivery of information at any time, anywhere

That’s why Prysmian specialises in everything to do with cables for private communication networks. Supporting wholesalers, resellers and OEMs, our solutions are designed to meet both current and future demands, with absolute reliability and total flexibility.

Our Multimedia Solutions business area manufactures and sells optical, coaxial and copper cables. We also offer a range of connectivity components and support services. From cables for TV and film studios, rail networks and underground long-distance communication to light signalling, track switching devices and mobile telecommunications, we innovate to create next-generation communication solutions, today.

Despite the extensive use of mobile phones today, the vast majority of applications are run on cabled infrastructures. Our Multimedia Solutions department develops, produces and sells copper and optical fibre cables that cover virtually every communications application in this field. Whatever your needs, whether you depend on network solutions to run your business, or whether you are a wholesaler, value-added reseller, or OEM, we can help you meet your current and future requirements. We offer greater bandwidths, longer-life solutions, absolute reliability and more.

EN - View - Multimedia & Enterprise Networks

Inside Multimedia & Enterprise Networks

Products & Solution - Telecom - Multimedia & Enterprise Networks - Focus On 1

Focus On / Multimedia & Enterprise

UCCONNECT Category 8 cables

Category 8,40Gb copper twisted pair cables, available in two options – patch and installation. For data transmission performance of up to 2 GHz.

arrow-right arrow-right-strong Discover more

EN - Products & Solution - Telecom - Multimedia & Enterprise Networks - BOX Hubpage - Focus On 2

Focus On / Multimedia & Enterprise

UCFUTURE Compact22 Cat.8.2

Capable of delivering 40 Gb/s over 30 m-link distances. Ideal for meeting the future extended bandwidth demands of data centres.

arrow-right arrow-right-strong Discover more

EN - Products & Solution - Telecom - Multimedia & Enterprise Networks - Featured Product

/  Featured Products

Download PDF

EN - Telecom - Reference

EN - Products & Solutions - Telecoms - Multimedia & Enterprise Networks - Downloads

Downloads

EN - Products & Solution - Telecom - Multimedia & Enterprise Networks - tab + accordion

Central Office Cables brochure

Datacom Copper Cables

Draka_HF_Internet

HD-Studio-EN

UC-Datenkabel

Ucdatacable

UCFIBRE-de

UCFIBRE

UCFUTURE-DE

UCFUTURE

CATV Network Solutions - Deutsch

CATV Network Solutions - English

Schiffskabel

Draka RF solution

HD-Studio-DE

HD-Studio-EN

Industrial Ethernet

UC Data Cable

RF Cables according IEC

RF Cables according MIL

Shipboard and Offshore Cables

Studio Broadcasting cables

Mobile_Networks_Cables

DIN/VDE designation for OFC data com cables

Rodent protection

Standard colour codes and Lay-ups for OFC datacom cables

Cable protection and sheathing

Cable reels for OFC cable from the Draka Brøndby plant

Fibre colours and colour codes for OFC datacom cables

B09_e

Link length for different LAN applications

B11_e

UCFIBRE product names

ES9 and LS9 buffers

Crosstalk Model for Pair-shielded Data Cables

EMC Test 1000BaseT

EMC Test 100BaseT

EMC Test 10BaseT

Draka_Laying_Advice_08_2010_screen

DIN/VDE designation for OFC data com cables

Maximum-Transmission-Distance-at-3Gbs

CAT.5E - UC300 24 Cat.5e U/UTP 4P PVC - cs108410

CAT.5E - UC300 24 Cat.5e U/UTP 4P LSHF - cs108411

CAT.5E - UC300 S24 Cat.5e F/UTP 4P PVC - cs108413

CAT.5E - UC300 S24 Cat.5e F/UTP 4P LSHF - cs108412

CAT.5E - UC300 HS24 Cat.5e SF/UTP 4P PVC - cs109469

CAT.6 - UC400 Cat.6 U/UTP 4P HD PVC - cs113771

CAT.6 - UC400 Cat.6 U/UTP 4P HD LSHF - cs111608

CAT.6 - UC400 S23 Cat.6 U/FTP 4P LSHF - cs108416

CAT.6 - UC400 HS23 Cat.6 S/FTP 4P LSHF - cs112683

CAT.6A - UC500 23 Cat.6A U/UTP 4P LSHF - cs113753

CAT.6A - UC500 S23 Cat.6A U/FTP 4P LSHF - cs109461

CAT.6A - UC500 S23 Cat.6A U/FTP 2x4P LSHF - cs111595

CAT.6A - UC500 AS 23 Cat.6A F/FTP 4P LSHF - cs109472

CAT.7 - UC900 HS23 Cat.7 S/FTP 4P LSHF - cs109460

CAT.7 - UC900 HS23 Cat.7 S/FTP 2x4P LSHF - cs109453

CAT.7 - UC900 SS23 Cat.7 S/FTP 4P LSHF - cs108419

CAT.7 - UC900 SS23 Cat.7 S/FTP 4P LSHF-FR - cs113749

CAT.7A - UC1200 HS23 Cat.7A S/FTP 4P LSHF - cs112698

CAT.7A - UC1200 SS23 Cat.7A S/FTP 4P LSHF-FR - cs110566

CAT.7A - UC1500 HS22 Cat.7A S/FTP 4P LSHF - cs111596

CAT.7A - UC1500 SS22 Cat.7A S/FTP 4P LSHF-FR - cs110499

ABS Certificate ToughCat 7

DnV E-14064, Toughcat C5e, C7 and C7S

EBA_Zulassung_Signalkabel

02Y(St)CH 2.7_7.3AF

1.0-4.8 AF FRNC-C Coax 10 AD 10 S

AC 10 SS 26-7 10P

Coax 10 AD 10 S FRNC-C

RG213 FRNC

RG214 FRNC

RG214, RG223 MIL-C-17F, MIL-C-17G

RG223-2YCCY 0.89s-2.95Ds

ToughCat5e S-FTP

UC300 HS24 Cat.5e

UC900 SS23 Cat.7, UC MULTIMEDIA 1500

UC900 SS27 Cat.7

UC1500 SS23 MULTIMEDIA 6F SFTP AWG 23

UC400 HS23_1 Drahtex RJC DX 250 S SW

UC400 HS23_1 Setec Cat.6 screened

UC600 SS23_1 BTR E-DAT 200 Cat.6 Double Outlet Box

UC600 SS23_1 BTR E-DAT Plus Cat.6 Double Outlet Box

UC600 SS23_1 BTR E-DATmodule 8(8) Cat.6

UC600 SS23_1 Setec Cat.6 screened

EN - Products & Solution - Telecom - Multimedia & Enterprise Networks - Contact us