Prysmian group - logo

Prysmian - Draka - logo

Global

Twitter Facebook Linkedin Youtube

Underwater and submarine cables

Underwater and submarine cables

A range of underwater and submarine cables based upon steel tube technology. 

Cables are suitable for medium length, unrepeatered applications and shorter-length installations to be found in festoon systems, lake and river installations. The highest standards of reliability are ensured in these demanding environments by the use of advanced optical cable design technology and utilization of high quality materials throughout.


Submarine cable

Single or double armoured optical cable.
Maximum depth 3.000m. UQJ available on certain designs.
Long distance subsea unrepeated projects.


Subaqua cable

For under water installation in sea, river and lake bed. Withstands water pressure > 150bar.
Applications are also found in special harsh situations i.e. sewers, water pressurized tunnels and galleries.