Ship cables  -  Multimedia & Specials - Products - Multimedia - Prysmian Group

Prysmian group - logo

Prysmian - Draka - logo

Global

Twitter Facebook Linkedin Youtube

Ship cables

Ship cables

For wired and wireless broadband internet access, CATV systems and integrated navigation, and on-board and ship-to-shore radio communications. 

Draka-branded ship cables are Lloyd's certified and meet the needs of cruise, ferry, cargo and other ship operators. Multimedia solutions can also provide hybrid cables designed to meet specific customer requirements. 

Audio cables

Draka-branded digital and analog audio cables provide perfect signal transmission. Draka branded analog cables are designed in accordance with ARD specifications; digital audio cables comply with the AES/EBU standard.


CATV cables

Draka-branded CATV ship cables are used for the transmission of TV channels which are received via satellite TV or terrestrial antennas and transmitted to individual passenger cabins.


Data cables

Draka-branded copper data cables for ships are used for standardized and manufacturer-independent networks. All data cables are designed in accordance with ISO/IEC 11801, EN 50173 and EIA/TIA 568A.


RF 50 Ohm cables

Draka-branded RF 50 Ohm ship cables serve as transmitters and receivers in radio applications and as connection cables in navigation technology applications


Video cables

Draka-branded high-precision 75Ω analog and digital video cables. For indoor usage we recommend cables with flame retardant, halogen free sheaths for safety.