Industrial cables  -  Multimedia & Specials - Products - Multimedia - Prysmian Group

Prysmian group - logo

Prysmian - Draka - logo

Global

Twitter Facebook Linkedin Youtube

Industrial cables

Industrial cables

Draka data transmission cables with protective elements for use in tough environmental conditions.

The industrial cable portfolio of Multimedia Solutions covers cables and cabling elements used in harsh industrial environments. Typical requirements include protection against external threats, including temperature, fire, vibration, chemicals, moisture.

Draka-branded industrial cables are based on the use of standard cabling elements to which protective elements are applied as required.

Standard cabling elements / cables are:

  • Single cores, twisted pairs or quads
  • Fieldbus / Ethernet cables
  • Coaxial cores
  • Optical fibres

Protective element choices include:

  • Moisture barriers
  • Metal /metalfree armoring
  • Chemical barriers
  • Rodent barriers
  • Flame and fire barriers
  • EMC constructions
  • Abrasion and  impact resistant constructions

Industrial Automation-, Instrumentation- and Control cables

Data transmission cables for tough industrial environments.


BUS cables

PROFIBUS (DP 150Ω and PA 100Ω), FOUNDATION FIELDBUS FF 100Ω, CANBUS, LON and EIB BUS cables


Industrial Ethernet cables

Data transmission cables for Ethernet in a tough industrial environment. These cables deliver superior performance against mechanical, chemical and climatic electromagnetic interferences. 


Special Industrial cables

One of the specialties of Multimedia Solutions is the possibility to produce stainless steel tubes with fibres. Such cables are ideal for use in OPGW, submarine and cables for the petrochemical industry.